
Fan system, Fan assembly
119-8717
Fan assembly 230V/60-60Hz
119-8717
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Fan assembly 230V/60-60Hz |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Fan system |
| Material Description | SP - FAN ASSY 3/4HP 230V/50-60Hz/1PH 6P |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan assembly |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 22.269 Kilogram |
| Net weight | 21.958 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 155.544 Liter |