Electrical component, Transformer
119-1325
Transformer 250VA 400-460/230V
119-1325
Product specifications
Characteristic | Value |
|---|---|
| Description | Transformer 250VA 400-460/230V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| Material Description | SP- TRANSFORMER 250VA 400-460/230V |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Transformer |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.843 Kilogram |
| Net weight | 6.82 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.98 Liter |
| EAN/UPC | 5715255231776 |