Electrical component, Controller
119-1303
AK-PC 572 Control 24V LCD
119-1303
Product specifications
Characteristic | Value |
|---|---|
| Description | AK-PC 572 Control 24V LCD |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| Material Description | SP- AK-PC 572 Control 24V LCD |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Controller |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.662 Kilogram |
| Net weight | 0.629 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.83 Liter |
| EAN/UPC | 5715255231530 |