Connector, Service valve
118U5643
Flare Service Valve 5/8
118U5643
Product specifications
Characteristic | Value |
|---|---|
| Description | Flare Service Valve 5/8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Connector |
| Material Description | SPARE PART, FLARE SER VALVE 5/8 R404A |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Service valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.25 Kilogram |
| Net weight | 0.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.944 Liter |
| EAN/UPC | 5715255164074 |