
Thermostatic expansion valve, TGE, R410A
067N3173
Temperature range [°C]: -40 - 10, Orifice capacities [kW]: 24, Pressure equalization: Externally equalized
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
067N3173
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| Approval | C UL US LISTEDEACUA |
| Balanced port [Yes/No] | Yes |
| Body material | Brass |
| Capillary tube length [in] | 59.0 in |
| Capillary tube length [mm] | 1500 mm |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection material | Copper |
| Contains batteries | No |
| DG Indicator Profile | Other Dangerous Goods |
| Direction | Straightway |
| Element temperature max. [°C] | 110 °C |
| Element temperature max. [°F] | 230 °F |
| Equalization connection type | Solder, ODF |
| Equalization size [in] | 1/4 in |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow direction | Bi-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 2 |
| Identical product | 067N3153 |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 1/2 in |
| Material Description | TGE 6.5 ExpansionValve Solder I/12 |
| Max. Working Pressure [bar] | 49.0 bar |
| Max. Working Pressure [psig] | 711 psig |
| Orifice capacities [kW] | 24.00 kW |
| Orifice capacities [TR] | 6.50 TR |
| Orifice size | 6 |
Characteristic | Value |
|---|---|
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 5/8 in |
| Packing format | Industrial pack |
| Parts included | Bulb strap |
| PED category | Art. 4, par. 3 |
| Pressure equalization | Externally equalized |
| Product accessories | TXV accessories |
| Product group | Expansion valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Thermostatic expansion valve |
| Product Type | TGE |
| Quantity per packing format | 12 pc |
| Rated cap. cond. Range N [IMP] | tcond=100 °Ftevap=40 °Ftliq=98 °F |
| Rated cap. cond. Range N [SI] | tcond=38 °Ctevap=4.4 °Ctliq=37 °C |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R410A |
| SCIP dossier no. | 3c484d77-61a0-4822-8540-e10a4d795088 |
| SCIP dossier product name | TGE -Thermostatic expansion valve |
| Serviceable | No |
| Spare part (EF013237) | TRUE |
| Static Superheat (SS) [°C] | 4.00 °C |
| Static Superheat (SS) [°F] | 7.20 °F |
| Superheat setting | Adjustable |
| Temperature range [°C] [max] | 10 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 50 °F |
| Temperature range [°F] [min] | -40 °F |
| Type of accessory/spare part (EF000215) | Other |
| UL approved refrigerants | R410A |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.44 Kilogram |
| Net weight | 0.36 Kilogram |
| Volume | 1.584 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428141086 |
| Proposition 65 | Cancer and Reproductive Harm |