Function module, ICS 80
027H8200
Function module, Cv value [gal/min]: 98.6, Kv value [m³/h]: 85, Used for product: ICF 65-3; ICV 65
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
027H8200
Product specifications
Characteristic | Value |
|---|---|
| Brand | ICV Flexline |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| Cv value [gal/min] | 98.600 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Kv value [m³/h] | 85.000 m³/h |
| Material Description | ICS 80 Function module |
| Packing format | Single pack |
| Parts included | GasketO-rings |
Characteristic | Value |
|---|---|
| Parts Program name | ICS |
| Product accessories | ICS / ICSH accessories |
| Product description | Function Module |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Function module |
| Product Type | ICS 80 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1234yfR1234ze(E)R125R134aR152aR170R22R227eaR236faR245faR290R32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR413AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR452CR454AR454BR454CR455AR463AR502R507AR512AR513AR513BR515AR515BR516AR600R600aR717R744 |
| Serviceable | ICS / ICSH spare parts |
| Used for product | ICF 65-3ICV 65 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.671 Kilogram |
| Net weight | 2.4 Kilogram |
| Volume | 5.16 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428376600 |
| Proposition 65 | Cancer and Reproductive Harm |