Top cover, ICS3 65, Steel
027H6173
Parts included: Bolts; Blanking plug, Used for product: ICF 65-3; ICV 65, Packing format: Single pack, Quantity per packing format: 1
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
027H6173
Product specifications
Characteristic | Value |
|---|---|
| Body material | Steel |
| Brand | ICV Flexline |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Ext pilot pressure connection | Nipple (P2 port) |
| Material Description | ICS/L 65 Top cover 3 pilots |
| Packing format | Single pack |
| Parts included | Blanking plugBolts |
| Parts Program name | ICS |
Characteristic | Value |
|---|---|
| Pilot connection configuration | P: Parallel connectionSI-SII: Serial connection |
| Pressure gauge connection | Int. thread with blind plug |
| Product accessories | ICM / ICS / ICLX accessories |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Top cover |
| Product Type | ICS3 65 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1234yfR1234ze(E)R125R134aR152aR170R22R227eaR236faR245faR290R32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR413AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR452CR454AR454BR454CR455AR463AR502R507AR512AR513AR513BR515AR515BR516AR600R600aR717R744 |
| Serviceable | ICM / ICS / ICLX spare parts |
| Top cover | 3 function modules |
| Used for product | ICF 65-3ICV 65 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.124 Kilogram |
| Net weight | 4.906 Kilogram |
| Volume | 8.68 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428237673 |
| Proposition 65 | Cancer and Reproductive Harm |