Valves for thermostatic sensors
Product types shown: 6

VGS
VGS is pressure relieved 2-way normally open (NO) valves for steam, designed to be combined with:
- AVT Temperature actuators;
- STM Safety temperature monitors;
- STL Safety temperature limiters;
- AMV(E) 20 / AMV(E) 30 electrical actuators
- AMV(E) 23 / AMV(E) 33 electrical actuators with spring return function.
Main data:- DN 15-25
- kVS 1.0-6.3 m3/h
- PN 25
- Temperature: Steam/circ. water/glycolic water up to 30 %: 2 … 200 °C
- Connections: Ext. thread (weld-on, thread and flange tailpieces)
- Flow and return mounting
- AVT Temperature actuators;

VGU / VGUF
VGU and VGUF are pressure relieved 2-way normally closed (NC) valves, designed to be combined with:
- AVT Temperature actuators;
- AMV(E) 20 / AMV(E) 30 electrical actuators;
- AMV(E) 23 / AMV(E) 33 electrical actuators with spring return function.
In combination with AVT temperature actuators and AMV(E) electrical actuators, valves can be used primarily in cooling systems.
VMV
VMV is 3-way seated mixing valve primarily use for flow temperature control.
It can be combined with:
• AMV(E) 10, 13 electrical actuator
• AMV 150 + AMV(E) 130/140 electrical actuator
• ABV thermohydraulic actuator (NC version only for DN15 and DN20).
• VMV DN 15 and DN 20 can additionally be combined with self-acting thermostatic actuators RAVK