Sensors
Product types shown: 4

RAX-K Sensors
The RAX-K is n stylish thermostat specially developed for modern design radiators with an M30 x 1.5 connection.
The thermostat is compact, with an elegant design. It can be used with all valves with an M30 x 1.5 connection which match the design and colours (e.g. Heimeier, Oventrop, Honeywell, Schlösser and Siemens).
The RAX-K is available with a chrome or white finish (RAL 9016).The thermostat is fastened to the valve with a union nut.