Thermal actuators
Product types shown: 2

TWA
The TWA is a small actuator for electrical on/off control, designed to operate various types of valves and floor heating manifolds.
The TWA range includes actuators for 24 V (SELV*) or 230 V supply, available in both normally closed (NC) and normally open (NO) versions (valve positions with no supply voltage to the actuator).
NC/S versions with an end switch are also available for certain actuator types.
Each actuator is equipped with a visual position indicator to show whether the valve is open or closed.
The TWA can be connected to RA, RAVL, and RAV valves from Danfoss. The TWA‑K version (M30×1.5) can be connected to Heimeier, MNG, and Oventrop valves.
Other valves must be verified individually to ensure correct valve closing dimensions and valve top geometry.
*SELV = Safety Extra Low Voltage
Actuator ABNM A5 LOG/LIN
The ABNM A5 0-10V thermal actuator has beenspecifically designed for use with AB-QM valvesDN10-32/½-1¾ inch in heating and coolingapplications.
Control is done by a 0-10 V signal, which is provided either by a room thermostat or, in most cases, by a central direct digital control(DDC) system. The actuator converts the 0-10 V signal into a proportional actuator travel, which logarithmic / equal percentage (ABNM A5 LOG).For fan coil unit or chilled ceiling application choice of logarithmic version is recommended (water to air heat exchanger). The result will belinear system response and thus optimal room temperature control.