Measuring Equipment
Product types shown: 3

Flow indicator
The flow indicator is a new simple measuring device for measuring flow and pressure in heating, cooling and domestic hot water systems. The flow indicator consists of a differential pressure gauge and a slide ruler, which enables the pressure to be calculated into flow. The slide ruler has been developed for Danfoss balancing valves. The slide rulers can also help determine the presetting of balancing valves.
&w=1920&q=75)
Measuring orifices
Danfoss flow measuring orifices are used to precisely determine the flow in water based heating, cooling or potable water systems. This determination is done by measuring the differential pressure across the fixed orifice, which has a well known Kv value.
Differential pressure is measured with pressure measuring device (Danfoss PFM100 or PFM1000) or other measuring device that can convert differential pressure to flow.
PFM 100
The PFM 100 is used for measuring the differential pressure on both sides of a valve in hydronic systems.
The set consists of:
• One PFM 100 Measuring Instrument
• Two hoses with couplings
• Two needles incl. ball valves
Flow and pressure can be displayed in various units, which you can choose from in the menu.
The PFM 100 can communicate with you in one of 10 possible languages.
Please note that the pressure unit must not be exposed to subzero temperatures. The pressure unit must at all times be stored at temperatures above 0° C.