ECL comfort controllers
Danfoss ECL series: Intelligent temperature controllers for district heating, cooling, and domestic hot water systems, optimizing comfort and energy use.The Danfoss ECL series stands as intelligent temperature controllers specifically designed for district heating (DH), district cooling (DC), and domestic hot water systems (DHW). Central to their functionality is weather compensation, a key feature shared across the controllers. Equipped with built-in or dedicated application keys, the ECL series ensures adaptability to various district heating setups, promoting a high level of comfort and optimizing energy utilization. These controllers serve as reliable, practical solutions for achieving precise temperature control and energy efficiency in diverse heating and cooling applications.
Product types shown: 2

ECL Comfort 210
The ECL Comfort 210 is an electronic weather compensated temperature controller in the ECL Comfort controller family for use in district heating, central heating and cooling systems. Energy savings can be achieved by correct control of the flow temperature in heating and cooling systems. Up to 3 circuits can be controlled. The weather compensation function in the ECL Comfort controllers measures the outdoor temperature and controls the flow temperature to the heating system accordingly. The weather compensated heating system increases the comfort level and saves energy.
The ECL Comfort 210 controller is configured with a selected application by means of an ECL application key.
ECL Comfort 310
The ECL Comfort 310 is an electronic weather compensated temperature controller in the ECL Comfort controller family for use in district heating, central heating and cooling systems. Energy savings can be achieved by correct control of the flow temperature in heating and cooling systems. Up to 4 circuits can be controlled.
The weather compensation function in the ECL Comfort controllers measures the outdoor temperature and controls the flow temperature to the heating system accordingly. The weather compensated heating system increases the comfort level and saves energy.
The ECL Comfort 310 controller is configured with a selected application by means of an ECL Application Key.
The ECL Comfort 310 can work as a stand-alone controller and communicate with up to two RCUs and an extension module ECA 32 or ECA 35 with additional inputs / outputs.