BOCK, Mounting, Anti-vibration pad kit
097B08315
Compressors spare parts, Set-anti-vibration pads f.hood, Legacy BOCK ID: 08315
097B08315
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-anti-vibration pads f.hood |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 08315 |
Characteristic | Value |
|---|---|
| Material Description | Set-anti-vibration pads f.hood |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Anti-vibration pad kit |
| type of component | anti vibration pad |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 80 Gram |
| Net weight | 80 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162582848 |