BOCK, Connector, Sight glass
097B06993
Compressors spare parts, Sight glass-insert ø14, Legacy BOCK ID: 06993
097B06993
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | FK20 |
| Contains batteries | No |
| Description | Sight glass-insert ø14 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 06993 |
| Material Description | Sight glass-insert ø14 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Sight glass |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 27.5 Gram |
| Net weight | 27.5 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162895191 |