Danfoss logo
ICF spare part - Sight glass for side port

Spare part, ICF 20 - 40, Sight glass

027L1267

Product Type: Spare part, Used for product: ICF 20 - 40, Type designation: Sight glass

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Components for valve stations

Product specifications

Characteristic
Value
China RoHS complianceYes
China RoHS exemption clauseNo
Connection size [in]3/8
Connection typeG
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Material DescriptionSight glass ISO 228-G3/8
Packing formatMulti pack
Characteristic
Value
Product groupICF spare parts
Product lineIndustrial Refrigeration
Product nameSight glass module
Product TypeSpare part
Quantity per packing format70 pc
REACH Candidate List substancesNo
Type designationSight glass
Used for productICF 20 - 40
Used for product commentsFor side ports

General specifications

Characteristic
Value
Gross weight0.096 Kilogram
Net weight0.05 Kilogram
Volume0.071 Liter
Characteristic
Value
EAN/UPC5702428234825
Proposition 65Cancer and Reproductive Harm