Danfoss logo
Repair kit, orifice - TEA, TEAT, TEVA and TEAQ, Size 20 and 85 - Code numbers:068G2050 / 068G2051 / 068G2052 / 068G2053 / 068G2054 / 068G2055 / 068G2056 / 068G2057 /068G2058 / 068G2059

ORF, TEVA 85-55; TEA 85-55; TEAT 85-55; TEAQ 85-55

068G2058

Packing format: Multi pack

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves, Spare parts for Thermostatic injection valves, ammonia refrigerants

Product specifications

Characteristic
Value
China RoHS complianceOut of scope
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceOut of scope
Material DescriptionOrifice insert TEA 85-55
Packing formatMulti pack
Product groupTXV accessories
Product lineIndustrial Refrigeration
Product nameOrifice
Characteristic
Value
Product TypeORF
Quantity per packing format16 pc
Rated capacity R717 [kW]190.0 kW
Rated capacity R717 [TR]55.0 TR
REACH Candidate List substancesNo
RefrigerantsR134aR22/R407CR404A/R507AR407CR410AR717
SCIP dossier product nameTEA/TEAT/TEVA
Used for productTEA 85-55TEAQ 85-55TEAT 85-55TEVA 85-55

General specifications

Characteristic
Value
Gross weight0.117 Kilogram
Net weight0.077 Kilogram
Volume0.3 Liter
Characteristic
Value
EAN/UPC5702422015109
Proposition 65Cancer and Reproductive Harm