ORF, TEA 20-3; TEAT 20-3; TEVA 20-3; TEAQ 20-3
068G2052
Packing format: Multi pack
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves, Spare parts for Thermostatic injection valves, ammonia refrigerants
068G2052
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | Orifice insert TEA 20-3 |
| Packing format | Multi pack |
| Product group | TXV accessories |
| Product line | Industrial Refrigeration |
| Product name | Orifice |
Characteristic | Value |
|---|---|
| Product Type | ORF |
| Quantity per packing format | 25 pc |
| Rated capacity R717 [kW] | 10.5 kW |
| Rated capacity R717 [TR] | 3.0 TR |
| REACH Candidate List substances | No |
| Refrigerants | R134aR22/R407CR404A/R507AR407CR410AR717 |
| SCIP dossier product name | TEA/TEAT/TEVA |
| Used for product | TEA 20-3TEAQ 20-3TEAT 20-3TEVA 20-3 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.112 Kilogram |
| Net weight | 0.078 Kilogram |
| Volume | 0.308 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422021377 |
| Proposition 65 | Cancer and Reproductive Harm |