
Repair kit, Needle Housing
027H8417
Type designation: Needle Housing, Used for product: ICSH-65
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
027H8417
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | ICSH 65 Needle Housing - Repair Kit |
| Packing format | Single pack |
| Product group | ICM / ICS / ICLX spare parts |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Repair kit |
| Product Type | Repair kit |
| Quantity per packing format | 1 pc |
| Spare part (EF013237) | TRUE |
| Type designation | Needle Housing |
| Type of accessory/spare part (EF000215) | Other |
| Used for product | ICSH-65 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.592 Kilogram |
| Net weight | 0.007 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.959 Liter |
| EAN/UPC | 5715162143919 |