
Electric expansion valve, ETS 175L
034G3702
AB; MO; PAG; POE; PAO; PVE, Refrigerant temperature [ºC] [max]: 140, Refrigerant temperature [ºF] [max]: 284, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 1/8 in
034G3702
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 70 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 158 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | CECMIMCRNEACUAUKCA |
| Balanced port [Yes/No] | Yes |
| Body material | Brass |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Compatible Danfoss controllers | AK-XM 208CEKEEKFMCX |
| Connection material | Copper |
| Contains batteries | No |
| Cv value [gal/min] | 10.500 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Electrical conn. Male/Female | Male |
| Electrical connection | M12 |
| Electrical connection size | 4 pin |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow characteristic | S-shape |
| Flow direction | Bi-flow |
| Flow direction indicator | Arrow embossed |
| Fluid Group | 2 |
| Full travel time CurrDrive [s] | 12.7 s |
| Full travel time VoltDrive [s] | 25.4 s |
| Inlet connection type | Solder ODF |
| Inlet size [in] | 1 1/8 in |
| Kv value [m³/h] | 9.100 m³/h |
| Lubricants compatibility | ABMOPAGPAOPOEPVE |
| Manual operation option | AST-G service driver |
| Material Description | ETS 175L Electric exp valve |
| Max allowed duty cycle [%] | 50 % |
| Max tot PowerCons CurrDrive[W] | 6.5 W |
| Max tot PowerCons VoltDrive[W] | 5.5 W |
| Max. Working Pressure [bar] | 37.0 bar |
| Max. Working Pressure [psig] | 536 psig |
| MaxOPD [bar] | 26.0 bar |
| MaxOPD [psi] | 377.0 psi |
| MaxOPD reverse CurrDrive [bar] | 26 bar |
| MaxOPD reverse CurrDrive [psi] | 377 psi |
| MaxOPD reverse VoltDrive [bar] | 26 bar |
| MaxOPD reverse VoltDrive [psi] | 377 psi |
| Motor type | Bi-polar |
| MWP [bar] CRN | 32 bar |
Characteristic | Value |
|---|---|
| MWP [psig] CRN | 463 psig |
| Operating current max. [A] | 0.50 A |
| Outlet connection type | Solder ODF |
| Outlet size [in] | 1 1/8 in |
| Packing format | Single pack |
| PED category | I |
| Phase current (peak) [mA] | 283 mA |
| Phase current (RMS) [mA] | 200 mA |
| Phase inductance [µH] | 85000 μH |
| Product accessories | Stepper valve accessories |
| Product group | Expansion valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Electric expansion valve |
| Product Type | ETS 175L |
| Quantity per packing format | 1 pc |
| Rated cap. cond. note | Full stroke open, normal flow |
| Rated cap. conditions [IMP] | tcond=90 °Ftevap=40 °Ftliq=82 °F |
| Rated cap. conditions [SI] | tcond=32 °Ctevap=5 °Ctliq=28 °C |
| Rated cap. R404A/R507A [kW] | 718.00 kW |
| Rated cap. R404A/R507A [TR] | 204.00 TR |
| Rated capacity R1234ze [kW] | 467.00 kW |
| Rated capacity R1234ze [TR] | 134.00 TR |
| Rated capacity R134a [kW] | 595.00 kW |
| Rated capacity R134a [TR] | 169.00 TR |
| Rated capacity R407C [kW] | 1042.00 kW |
| Rated capacity R407C [TR] | 296.00 TR |
| Rated capacity R513A [kW] | 510.00 kW |
| Rated capacity R513A [TR] | 147.00 TR |
| Rated capacity R515B [kW] | 454.00 kW |
| Rated capacity R515B [TR] | 131.00 TR |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Cobalt dichloride (CAS no. 7646-79-9) |
| Refrigerant temperature [ºC] [max] | 140 °C |
| Refrigerant temperature [ºC] [min] | -20 °C |
| Refrigerant temperature [ºF] [max] | 284 °F |
| Refrigerant temperature [ºF] [min] | -4 °F |
| Refrigerants | R1233zd(E)R1234yfR1234ze(E)R134aR22R245faR404AR407AR407CR407FR407HR410AR417AR422AR422BR422DR438AR442AR448AR449AR449BR450AR452AR463AR507AR513AR513BR515AR515B |
| Resistance [kOhm] | 0.1 kOhm |
| SCIP dossier no. | a93f9e80-7dd4-4ed5-ba93-590f2e135e6a |
| SCIP dossier product name | ETS 175L-500L with sight glass |
| Serviceable | Stepper valve spare parts |
| Sightglass | Yes |
| Step mode | 2-phase full step |
| Total steps | 3810 (full steps) |
| UL approved refrigerants | R407FR407HR410AR417AR422AR422BR422DR438AR442AR448AR449AR449BR450AR452AR463AR507AR513AR513BR515AR515B |
| Voltage [V] DC | 12.0 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.986 Kilogram |
| Net weight | 1.754 Kilogram |
| Volume | 6.248 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255095927 |
| Proposition 65 | Cancer and Reproductive Harm |