Danfoss logo
ICS Pilot operated servo valvs and Pilot valves

Pilot operated servo valve, ICS 50

027X0376

Connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 40, Connection size [in]: 2-1/8"

Product specifications

Characteristic
Value
China RoHS complianceYes
China RoHS exemption clauseNo
Connection size [in]2-1/8"
Connection standardASME B 36.10M SCHEDULE 40
Connection typeButt weld
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Characteristic
Value
Material DescriptionICS 50 2-1/8" ODS 3 pilot top cover, ex
Packing formatSingle pack
Product descriptionFunction module
Product groupRegionally specified kits
Product lineIndustrial Refrigeration
Product namePilot operated servo valve
Product TypeICS 50
Quantity per packing format1 pc
REACH Candidate List substancesNo

General specifications

Characteristic
Value
Gross weight12.284 Kilogram
Net weight11.309 Kilogram
Volume22.493 Liter
Characteristic
Value
EAN/UPC5702424221423
Proposition 65Cancer and Reproductive Harm