Micro Channel Heat Exchangers
Danfoss micro-channel heat exchangers: Ideal for air-cooled applications, cost-effective, lightweight, and less refrigerant usage. Danfoss micro-channel heat exchangers (MCHE) emerge as ideal solutions for air-cooled applications, including chillers, residential air conditioning, and air driers. The standard MCHE products offer a cost-effective approach, optimizing both time and money. Notably, these heat exchangers consume less refrigerant, contributing to environmental efficiency. Their simple all-aluminium design not only ensures lightweight construction but also provides protection against galvanic corrosion. The focus on practicality, efficiency, and durability positions MCHE as a reliable choice for diverse air-cooling scenarios, emphasizing cost-effectiveness and resource conservation.
Product types shown: 1

MCHE D2000-C Bare Version
D2000-C is ideal for use in many diferent applications, such as chillers and commercial split/roof tops.
MCHEs have an ingeniously simple allaluminum design that is not only lightweight but also prevents galvanic corrosion.
The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the airside pressure loss, improving efficiency and reducing noise levels.