Danfoss logo
 Pic. P30

Micro Plate heat exchanger, MPHE D62, Number of plates: 50

111H0986

Max. Working Pressure [bar]: 30, Universal, Function: Universal, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationUniversal
ApprovalASCECRNEACKRAIAUAUL
Brazing materialCopper brazing
China RoHS complianceYes
China RoHS exemption clauseNo
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionUniversal
Function noteNull
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Material DescriptionHeat Exchanger D62-50
Characteristic
Value
Max working pressure [psi]435 psi
Max. Working Pressure [bar]30.0 bar
Model no.62
Number of plates50
Packing formatSingle pack
PED categoryII
Plate material no.AISI 316L
Plate patternM
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE D62
Q1 conn. size rangeH5/8
Q1 conn. typeSolder connection
Q2 conn. size rangeH5/8
Q2 conn. typeSolder connection
Q3 conn. size rangeH1"3/8
Q3 conn. typeSolder connection
Q4 conn. size rangeH1"3/8
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationD62
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only

General specifications

Characteristic
Value
Gross weight11.77 Kilogram
Net weight10.17 Kilogram
Volume49.216 Liter
Characteristic
Value
EAN/UPC5715255274599
Proposition 65Cancer and Reproductive Harm