Controllers and drivers for stepper motor valves
Superheat controllers are used to regulate evaporator superheat and control stepper motor valves with high precision. They help optimize evaporator charge, support stable operation, and improve system efficiency by regulating superheat to the lowest possible level within a short period of time. In cold room applications, superheat controllers are part of the wider control layer of the refrigeration system and are included in the cold room portfolio. Beyond cold rooms, these controllers are also used in air conditioning, commercial refrigeration, food retail, chillers, heat pumps, transport cooling, and other refrigeration and HVAC applications.
Features and benefits
- Precise regulation of superheat to the lowest possible level
- Optimum charge of the evaporator for high system efficiency
- Easy installation, setup, and integration
- Reliable operation and long service life
- Compact and lightweight design
- Safety features, alarm indications, and protection functions such as MOP are available across the range
- Stepper valve driver capability is available alongside superheat control functions
- The product range remains relevant outside cold rooms in air conditioning, heat pumps, chillers, commercial refrigeration, food retail, and transport cooling applications
- Utilize advanced liquid and vapor/wet injection control for precise discharge gas temperature management, enhancing safety and efficiency in demanding environments
- Maintain consistent performance even under challenging conditions
Electronic controls for stepper motor valves
Enhance the efficiency of your air conditioning and refrigeration systems with the Danfoss EKE 100 and EKF controller family. Our controllers are designed to ensure optimal superheat management, delivering high energy efficiency and dependable operation. Easy to install and integrate, these compact and lightweight controllers are compatible with all common refrigerants.
Explore our 3D models:
Reliable and effective discharge gas temperature control
Achieve precise injection management with the Danfoss EKE 110 controllers, specifically designed for discharge gas temperature control in air conditioning and refrigeration systems. These controllers enhance performance and ensure safe operation within extended compressor running envelopes. Like our other models, they offer easy installation and integration, are compact and lightweight, and work seamlessly with all common refrigerants.
Product Highlights
- Achieve precise superheat regulation for maximum efficiency.
Optimize evaporator performance with advanced control algorithms.
Benefit from precise valve driving capabilities using analog input.
Enjoy easy installation, seamless integration, and reliable operation.
Experience the advantages of a compact, lightweight design.
Maintain consistent performance even under challenging conditions.
Protect your system with features like Maximum Operating Pressure (MOP).
Rely on comprehensive safety features and alarm indications.
Utilize advanced liquid and vapor/wet injection control for precise discharge gas temperature management, enhancing safety and efficiency in demanding environments.

The superheat controller collection
Save on energy and maintenance costs while enhancing system reliability. Danfoss expert EKE superheat controls are designed to help OEMs develop more efficient chillers faster to reduce development and operational costs.
Read brochure
Superior system efficiency
Best-in-class superheat management combined with highly performing electric expansion valves will bring you high system efficiency and reliability.
Check out our EEV program
FAQ
EKE 1A,B,C and D controllers
Read FAQ
Watch how to install and configure the EKE 100 superheat controllers and valve drivers

Introduction to the EKE 100 superheat controllers and valve drivers
Watch Video
Mechanical installation of the EKE 100 superheat controllers and valve drivers
Watch Video
Electrical installation of the EKE 100 superheat controllers and valve drivers
Watch Video
How to wire the EKE 100 superheat controllers and valve drivers
Watch Video
Software

KoolProg
Configuring and testing the Danfoss electronic controllers has never been so easy with the new KoolProg PC software.
KoolProg
Coolselector®2
The software provides suggestions for components which enables the user to select the best suited component based on several deciding parameters such as cooling capacity, refrigerant, evaporation and condensation temperature, and other critical variables in common refrigeration systems.
Coolselector®2
Superheat Controller Ecosystem
The Danfoss Superheat Controller Ecosystem is ideal for superior system reliability. It includes many line components, which fit together to save on qualification and development costs.
- 080G5555 EKE 2U backup power module
- 080Z0053 AK-PS075 power supply
- 080Z0054 AK-PS075 power supply
- 080Z0055 AK-PS075 power supply
- 080N0020 EKA 200 KoolKey 2.0
- 080G0073 Programming key, MMIMYK
- 080G0075 Electron. control accessories, ACCCBI Cable, U.I. 1.5m, MCX ser
- 080G0294 Control panel, MMIGRS2
Learning
eLesson: Electronic controls - superheat controllers introduction and portfolioProduct types shown: 3

EKE 1A,B,C (PV05), 1D (PV02)
The flexible pre-programmed EKE superheat controller from Danfoss provides ultimate software control, allowing you to tailor the performance of your system to your exact requirements. EKE is ideal for controlling a wide range of commercial air conditioning and refrigeration applications, such control helps you to achieve the highest efficiency in the system reducing the operational cost by up to 20% with minimal effort. EKE is generally used where there is a requirement for accurate control of superheat or temperature control in connection with air conditioning and refrigeration. The superheat is regulated to the lowest possible value within a short period of time. It regulates the superheat of the evaporator by charging optimally even when there are great variations of load resulting in reduction of energy consumption and operational cost
Cold Rooms
Superheat controllers regulate superheat and manage stepper motor valves to help refrigeration and HVAC systems run more efficiently and reliably. In cold room systems, they support accurate evaporator control and fit into the broader control architecture together with other key refrigeration components. Enhance the efficiency of your air conditioning and refrigeration systems with the Danfoss EKE 100 and EKF controller family. Our controllers are designed to ensure optimal superheat management, delivering high energy efficiency and dependable operation. Easy to install and integrate, these compact and lightweight controllers are compatible with all common refrigerants. The product range is also relevant outside cold rooms because the same controller families are used in air conditioning, chillers, heat pumps, food retail, transport cooling, and broader refrigeration applications.