
Miscellaneous, Evaporator protection
119-8993
Evaporator protection 4501.1
119-8993
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Evaporator protection 4501.1 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Miscellaneous |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Evaporator Protection 4501.1 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Miscellaneous |
| Product Type | Evaporator protection |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.755 Kilogram |
| Net weight | 13.7 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 8.433 Liter |