Danfoss logo
Pressure transmitter, Pg 9 / Pg 11, G1/2 DIN 3852-E

Pressure transmitter, MBS 4000, 0 bar - 1 bar, 0 psi - 14.5 psi

060G4173

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4000-1021-A1AB08-0 I/14
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MBS 4000, MBS 4000, MBS 4000

Product specifications

Characteristic
Value
- commonPin 2
+ supplyPin 1
Accuracy, max. [±FS%]0.50 %
Accuracy, typical [±FS%]0.2 %
Adj. zero point and spanNo
Ambient temperature range [°C] [max]85 °C
Ambient temperature range [°C] [min]-40 °C
Ambient temperature range [°F] [max]185 °F
Ambient temperature range [°F] [min]-40 °F
ApprovalATEXC UL US UL RecognizedCE
CE markYes
China RoHS complianceOut of scope
Compensated temp. range [°C] [max]80 °C
Compensated temp. range [°C] [min]0 °C
Compensated temp. range [°F] [max]176 °F
Compensated temp. range [°F] [min]32 °F
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EEE category5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/FemaleMale and Female
Electrical connectionAngular connector
Electrical connection sizePg 9
Electrical connection standardEN 175301-803-A
Enclosure rating IPIP65
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Flush diaphragmNo
High Clipping Level22.40
Identical product060G2452
In scope of WEEEYes
Intrinsically safeNo
Low Clipping level3.60
Material DescriptionDELETED Sensor MBS 4000-1021-A1AB08-0 I/
Medium temperature range [°C] [max]85 °C
Characteristic
Value
Medium temperature range [°C] [min]-40 °C
Medium temperature range [°F] [max]185 °F
Medium temperature range [°F] [min]-40 °F
Non-linearity BFSL [±FS%]0.20 %
Output signalCurrent
Output signal [mA] [max]20 mA
Output signal [mA] [min]4 mA
Overload pressure max. [bar]2.0 bar
Packing formatIndustrial pack
Pressure connection HEX [mm]27.0 mm
Pressure connection size1/2
Pressure connection standardEN 837
Pressure connection typeG
Pressure Male/FemaleMale
Pressure range [bar] [max]1.00 bar
Pressure range [bar] [min]0.00 bar
Pressure range [psi] [max]14.50 psi
Pressure range [psi] [min]0.00 psi
Pressure referenceAbsolute
Product groupSensors
Product lineSensing Solutions
Product namePressure transmitter
Product TypeMBS 4000
Pulse-snubberNo
Quantity per packing format14 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Response time max. [ms]4 ms
SCIP dossier no.16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product nameAKS/MBS
Specification keyMBS 4000-1021-A1AB08-0 I/14
Supply voltage [V] DC [max]30.00 V
Supply voltage [V] DC [min]10.00 V
UL markYes

General specifications

Characteristic
Value
Gross weight0.238 Kilogram
Net weight0.233 Kilogram
Volume0.491 Liter
Characteristic
Value
EAN/UPC5702423141791
Proposition 65Cancer and Reproductive Harm