
Pressure transmitter, DST P92C, 0 bar - 400 bar, 0 psi - 5800 psi
078G6014
Pressure reference: Gauge (relative), Output signal: CAN-open, Electrical connection: M12 x 1, Pressure connection type: UNF, Pressure connection size: 9/16-18, Specification key: DST P92C-5036-1-Z-EA-BD11
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Pressure transmitters, Pressure transmitters
078G6014
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin 3 |
| + supply | Pin 2 |
| Accuracy TEB [-25 - 80°C] ±FS | 1.5 % |
| Accuracy TEB [-40 - 80°C] ±FS | 2.5 % |
| Accuracy TEB [0 - 80°C] ±FS | 1.0 % |
| Approval | CE |
| Bitrate kBit/sec | 125 |
| Burst pressure [bar] | 4000.0 bar |
| Burst pressure [psig] | 58000 psig |
| BUS Pin High (+) | Pin 4 |
| BUS Pin Low (-) | Pin 5 |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. comments | PBT |
| Electrical conn. Male/Female | Male |
| Electrical connection | M12 x 1 |
| Electrical connection size | 5 pin |
| Electrical connection standard | IEC 61076-2-101 |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Deleted Sensor DST P92C-5036-1-Z-EA-BD11 |
| Medium temperature range [°C] [max] | 125 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 185 °F |
| Medium temperature range [°F] [min] | -104 °F |
Characteristic | Value |
|---|---|
| Node ID | 1 |
| Output signal | CAN-open |
| Overload pressure max. [bar] | 800.0 bar |
| Overload pressure max. [psig] | 11603 psig |
| Packing format | Multi pack |
| Pressure connection HEX [mm] | 22.0 mm |
| Pressure connection size | 9/16-18 |
| Pressure connection standard | SAE 6 |
| Pressure connection type | UNF |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 400.00 bar |
| Pressure range [bar] [min] | 0.00 bar |
| Pressure range [psi] [max] | 5800.00 psi |
| Pressure range [psi] [min] | 0.00 psi |
| Pressure reference | Gauge (relative) |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | DST P92C |
| Pulse-snubber | Yes |
| Quantity per packing format | 45 pc |
| REACH Candidate List substances | No |
| Response time max. [ms] | 1 ms |
| Shield Pin | Pin 1 |
| Specification key | DST P92C-5036-1-Z-EA-BD11 |
| Start up time [ms] | 40 ms |
| Supply voltage [V] DC [max] | 32.00 V |
| Supply voltage [V] DC [min] | 9.00 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.057 Kilogram |
| Net weight | 0.052 Kilogram |
| Volume | 0.109 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428047326 |
| Proposition 65 | Cancer and Reproductive Harm |