Danfoss logo
Pressure transmitter thin-film, Deutsch 3 pin_C7

Pressure transmitter, DST P650, 0 bar - 250 bar, 0 psi - 3625.94 psi

090G6089

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Deutsch DT04, Pressure connection type: G, Pressure connection size: 1/4-A, Specification key: DST P650-3415-C7GB041

Product specifications

Characteristic
Value
- commonPin B
+ outputPin C
+ supplyPin A
Ambient temperature range [°C] [max]125 °C
Ambient temperature range [°C] [min]-40 °C
Ambient temperature range [°F] [max]257 °F
Ambient temperature range [°F] [min]-40 °F
ApprovalC UL US UL RecognizedCE
Burst pressure [bar]2500.0 bar
CE markYes
China RoHS complianceOut of scope
Compensated temp. range [°C] [max]125 °C
Compensated temp. range [°C] [min]-40 °C
Compensated temp. range [°F] [max]257 °F
Compensated temp. range [°F] [min]-40 °F
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical conn. Male/FemaleMale
Electrical connectionDeutsch DT04
Electrical connection size3 pin
Electrical connection standardDT04
Enclosure rating IPIP67
EU RoHS complianceYes
EU RoHS exemption clauseNo
High Clipping Level11.50
Identical product090G7089
In scope of WEEENo
Low Clipping level0.00
Material DescriptionSensor DST P650-3415-C7GB041
Medium temperature range [°C] [max]125 °C
Medium temperature range [°C] [min]-40 °C
Characteristic
Value
Medium temperature range [°F] [max]257 °F
Medium temperature range [°F] [min]-40 °F
Output signalVoltage
Output signal [V] [max]10.0000 V
Output signal [V] [min]0.0000 V
Overload pressure max. [bar]750.0 bar
Packing formatMulti pack
Pin surface materialSn
Pressure connection HEX [mm]22.0 mm
Pressure connection size1/4-A
Pressure connection standardDIN 3852-E
Pressure connection typeG
Pressure Male/FemaleMale
Pressure range [bar] [max]250.00 bar
Pressure range [bar] [min]0.00 bar
Pressure range [psi] [max]3625.94 psi
Pressure range [psi] [min]0.00 psi
Pressure referenceGauge (relative)
Product groupSensors
Product lineSensing Solutions
Product namePressure transmitter
Product TypeDST P650
Pulse-snubberYes
Quantity per packing format24 pc
REACH Candidate List substancesNo
Response time max. [ms]2 ms
RoHS compliantYes - RoHS ok
Specification keyDST P650-3415-C7GB041
Supply voltage [V] DC [max]32.00 V
Supply voltage [V] DC [min]13.00 V
UL markYes

General specifications

Characteristic
Value
Gross weight63 Gram
Net weight57.47 Gram
Volume0.098 Liter
Characteristic
Value
EAN/UPC5715162596326
Proposition 65No significant risk