
Cable, ETP
077F8514
Used for product: ETP R1; ETC 1H
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
077F8514
Product specifications
Characteristic | Value |
|---|---|
| Cable length [in] | 118.11 in |
| Cable length [m] | 3.000 m |
| China RoHS compliance | Out of scope |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | Cable for display |
| Material Description | DEL Cable for remote display 3m |
| Number of terminals [pcs] | 3 pc |
| Other RoHS documentation | EAEU RoHS |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Cable |
| Product Type | ETP |
| Quantity per packing format | 72 pc |
| REACH Candidate List substances | No |
| Terminals connector | RAST2.5 Edge connector |
| Used for product | ETC 1HETP R1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.145 Kilogram |
| Net weight | 0.144 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.328 Liter |
| EAN/UPC | 5702428414043 |