
Filter drier, shell, DCRE
023U7612
Core Size code: 48 cu.in., Connection material: Copper, Connection Solder size [in]: 2 1/8 in
023U7612
Product specifications
Characteristic | Value |
|---|---|
| Body material | Steel |
| Braket | No |
| Brand | ELIMINATOR |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Copper |
| Connection Solder size [in] | 2 1/8 in |
| Connection type | Solder, ODF |
| Contains batteries | No |
| Core Size code | 48 cu.in. |
| Cover | Plug |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction indicator | Label printed 1-way arrow |
| Fluid Group | 2 |
| Liq Cap [Kw] | R32: 381.1R452B: 317.7R454B: 325.2 |
| Liq Cap [TR] | R32: 108.4R452B: 90.3R454B: 92.5 |
| LiqCap Cond (ARI 710-2009)[SI] | Delta p=0.07bartliq= 30°Ctvap=-15°C |
| LiqCapCond (ARI 710-2009)[IMP] | Delta p=1psitliq= 86°Ftvap=5°F |
| Material Description | DCRE Filter 04817S Assy |
| Max. Working Pressure [bar] | 50.0 bar |
| Max. Working Pressure [psig] | 725 psig |
| Net volume [foz US] | 29.75 Fluid Ounce US |
Characteristic | Value |
|---|---|
| Net volume [l] | 0.880 L |
| Number of cores | 1 |
| Packing format | Single pack |
| Parts included | 1 cov2 felt gaskets8 Bolts |
| Parts Program name | DCRE |
| PED category | Art. 4, par. 3 |
| Product accessories | DCR accessories |
| Product description | Refrigerant Filter Drier |
| Product group | Filter driers |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Filter drier, shell |
| Product Type | DCRE |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R32R452BR454B |
| Serviceable | DCR spare parts |
| Shell volume [foz US] | 29.75 Fluid Ounce US |
| Shell volume [l] | 0.88 L |
| Temperature range [°C] [max] | 70 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 160 °F |
| Temperature range [°F] [min] | -40 °F |
| Type designation | DCRE 04817S |
| UL approval file name | SA6398 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.008 Kilogram |
| Net weight | 6.628 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.408 Liter |
| EAN/UPC | 5715162474778 |