Danfoss logo
RTR-K Manifold

Manifold Assemblies, Coupling, RTR-K, Floor connection

013G7041

RTR-K coupling, floor connection
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
Application2-pipe system
CE markNo
China RoHS complianceOut of scope
Connection size inG 3/4 A
Connection size outR 1/2
Contains batteriesNo
Contents of setValve
DescriptionRTR-K coupling, floor connection
DesignFloor connection
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure range [bar] [Max]0.60 bar
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Characteristic
Value
Flow temperature [°C] [Max]120 °C
Material DescriptionRTR-K Coupling, floor connection
Product groupManifold Assemblies
Product lineMechanical TRV
Product TypeRTR-K/KW
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RLV typeRTR-K
SCIP dossier no.7efd20c0-889e-478e-85a4-2e399d7c15e5
SCIP dossier product nameRTR-E & -KE Couplings
Test pressure [bar]16 bar
UL markNo
Valve typeCoupling
Working pressure [bar] [Max]10 bar

General specifications

Characteristic
Value
Gross weight0.414 Kilogram
Net weight0.406 Kilogram
Volume0.344 Liter
Characteristic
Value
EAN/UPC5702425126307
Proposition 65Cancer and Reproductive Harm