Gasket, S-110 GASKET EPDM HT S.L.
005U1235
Connection: DN150, Sealing: HANG ON
005U1235
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN150 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material | EPDM HT |
| Material Description | S-110 GASKET EPDM HT SONDERLOCK |
| Model | S-110 GASKET EPDM HT S.L. |
Characteristic | Value |
|---|---|
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Spare part |
| Product Type | Gasket |
| Sealing | HANG ON |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.22 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.22 Kilogram |