
Spare part for APP 21, APP 21
180B4717
Valve plate APP x 21-26
180B4717
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| Description | Valve plate APP x 21-26 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Valve pl.set comp. APP x 21-26 x A6B |
Characteristic | Value |
|---|---|
| Product description | Spareparts for APP C Pumps |
| Product group | Spare part |
| Product line | High-Pressure Pumps |
| Product Type | Spare part for APP 21-38 w. ceramics |
| REACH Candidate List substances | No |
| Type designation | Spare part for APP 21 |
| Used for product | APP 21 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.416 Kilogram |
| Net weight | 6.692 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 10.48 Liter |
| EAN/UPC | 5715162791073 |