Danfoss logo
AI164086473989en_Instr_Draw_.svg

FVF, PN 16, DN 32, With plug, Flange, 32

065B7841

FVF DN32 PN16 with Plug, 2 holes, I-p

Product specifications

Characteristic
Value
Approval standardDIN EN 1092-2
China RoHS complianceOut of scope
Connection size32
Connection typesFlange
Contains batteriesNo
DescriptionFVF DN32 PN16 with Plug, 2 holes, I-p
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]32 mm
EU RoHS complianceOut of scope
Kvs values [m³/h]20.00 m³/h
MaterialGrey cast iron EN-GJL-250 (GG25)
Material DescriptionFVF DN32 PN16 with Plug, 2 holes, I-p
Media temperature [°C] [Max]150 °C
Characteristic
Value
Media temperature [°C] [Min]-10 °C
Medium alternativeGlycolic water up to 50%
Mesh size [mm]0.87 mm
Number of meshes [n/cm²]64
Permissible mediaDistrict heating/cooling circulation water
Pressure classPN 16
Pressure nominal [bar]16 bar
Product groupAuxiliary Products
Product lineDistrict Energy Controls
Product TypeFVF
REACH Candidate List substancesNo
SizeDN 32
Strainer typeWith plug

General specifications

Characteristic
Value
Gross weight6.3 Kilogram
Net weight5 Kilogram
Volume12.16 Liter
Characteristic
Value
EAN/UPC5702421556108
Proposition 65No significant risk