
DHW system, Legiomin®, DHW storage & charging, 80 kW, Brazed stainless steel, 500 L
161L1322
LEGIOMIN-S 500-130-80 StS HEX
161L1322
Product specifications
Characteristic | Value |
|---|---|
| Application type | DHW storage & charging |
| Capacity [KW] | 80.0 kW |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | LEGIOMIN-S 500-130-80 StS HEX |
| DG Indicator Profile | Not relevant for dangerous goods |
| DHW Control type | External control |
| DHW controller name | No Controller |
| DHW HEX type | XB37M-1-26 |
| Differential pressure primary [bar] [Max] | 16 bar |
Characteristic | Value |
|---|---|
| HEX DHW brazed/gasketed material | Brazed stainless steel |
| Hot water tank volume [l] | 500 L |
| Material Description | LEGIOMIN-S 500-130-80 StS HEX |
| Pressure nominal primary [bar] | 16 bar |
| Pressure primary [bar] [Max] | 16 bar |
| Product group | DHW system |
| Product line | Heavy Duty Stations |
| Product Type | Legiomin® |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 103 Kilogram |
| Net weight | 103 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1984.5 Liter |
| EAN/UPC | 5715255210474 |