
DHW system, Legiomin®, DHW storage & charging, 150 kW, Brazed copper, 1000 L
161L1290
LEGIOMIN-S 1000-240-150 v2023
161L1290
Product specifications
Characteristic | Value |
|---|---|
| Application type | DHW storage & charging |
| Capacity [KW] | 150.0 kW |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | LEGIOMIN-S 1000-240-150 v2023 |
| DG Indicator Profile | Not relevant for dangerous goods |
| DHW Control type | External control |
| DHW controller name | No Controller |
Characteristic | Value |
|---|---|
| DHW HEX type | XB37M-1-50 |
| HEX DHW brazed/gasketed material | Brazed copper |
| Hot water tank volume [l] | 1000 L |
| Material Description | LEGIOMIN-S 1000-240-150 v2023 |
| Product group | DHW system |
| Product line | Heavy Duty Stations |
| Product Type | Legiomin® |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 175 Kilogram |
| Net weight | 175 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162889985 |