Danfoss logo
Termix One Type 3 w/cabinet

Termix One-B, Type 1, DHW controller name: AVTB

IS99116903

Product Type: Termix One-B, Type 1, 16 bar, 110 °C, AVTB

Product specifications

Characteristic
Value
Application typeInstantaneous DHW
ApprovalCE
CE markYes
China RoHS complianceOut of scope
Connection direction secondaryBottom
Contains batteriesNo
Cover materialGray-lacquered steel sheet
Cover optionIncluded
DCW static pressure [bar] [Min]0.5 bar
Depth with cover [mm]165 mm
Depth without cover [mm]155 mm
DescriptionTermix One Type 3 m/kabinet
DG Indicator ProfileNot relevant for dangerous goods
DH connection size3/4"
DH connection typeG ext. thread
DH pipe sizeØ18
DHW circulationWithout
DHW connection size3/4"
DHW connection typeG ext. thread
DHW Control typeThermostatic
DHW control valve kvs value [m3/h]1.90 m³/h
DHW controller nameAVTB
Characteristic
Value
DHW HEX typeT22-2 26/26 G3/4" VP
DHW pipe sizeØ18
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Height with cover [mm]470 mm
Height without cover [mm]468 mm
HEX DHW brazed/gasketed materialBrazed copper
In scope of WEEENo
Material DescriptionTENGIGR.TERMIX1 M/AVTB-0,42L/S
Pressure nominal primary [bar]16 bar
Product groupSmall Stations
Product lineLight Duty Stations
Product TypeTermix One-B
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.95df1f02-9100-4049-a1f3-4540ee0d84bc
SCIP dossier product nameTENGIGR.TERMIX1 M/AVTB-0,42L/S
Station size typeType 1
Supply temperature construction [˚C]110 °C
UL markNo
Width with cover [mm]315 mm
Width without cover [mm]312 mm

General specifications

Characteristic
Value
Gross weight13 Kilogram
Net weight12 Kilogram
Characteristic
Value
EAN/UPC5706560389696
Proposition 65Cancer and Reproductive Harm