Danfoss logo
SE99410001_VVX-IDP_22-22_r

Termix VVX-ID, Type 40-40, Heating controller name: ECL 120, DHW controller name: IHPT

144H3590

Product Type: Termix VVX-ID, Type 40-40, 16 bar, 120 °C, ECL 120, VS2, AMV 150, IHPT

Product specifications

Characteristic
Value
Application typeIndirect Heating & Instantaneous DHW
ApprovalCE
CE markYes
China RoHS complianceOut of scope
Connection direction primaryBottom
Connection direction secondaryBottom
Contains batteriesNo
Cover materialWithout
Cover optionWithout
DCW static pressure [bar] [Min]1.0 bar
Depth with cover [mm]260 mm
Depth without cover [mm]260 mm
DescriptionVVX-IDP 40-40 Sweden
DG Indicator ProfileContains Gas
DH connection size3/4"
DH connection typeG int. Thread
DH pipe sizeØ18
DHW circulationWithout
DHW connection size3/4"
DHW connection typeG int. Thread
DHW Control typeFlow/thermostatic
DHW control valve kvs value [m3/h]3.00 m³/h
DHW controller nameIHPT
DHW HEX typeXB06H+-1 40 G3/4"*20 H
DHW pipe sizeØ18
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
HE connection size3/4"
Characteristic
Value
HE connection typeG int. Thread
HE pipe sizeØ18
Heating ActuatorAMV 150
Heating control typeElectronic
Heating Control valveVS2
Heating control valve kvs value [m³/h]0.63 m³/h
Heating controller nameECL 120
Heating HEX typeXB06H+-1 40 G3/4"*20 H
Height with cover [mm]770 mm
Height without cover [mm]770 mm
HEX DHW brazed/gasketed materialBrazed copper
HEX heating brazed/gasketed materialBrazed copper
In scope of WEEENo
Material DescriptionVVX-IDP 40-40 Sweden
Pressure nominal primary [bar]16 bar
Product groupSmall Stations
Product lineLight Duty Stations
Product TypeTermix VVX-ID
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.f5ab9784-5ed7-4c5e-b817-7417a4302267
SCIP dossier product nameVVX-IDP 40-40 Sweden
Station size typeType 40-40
Supply temperature construction [˚C]120 °C
Supply voltage [V]230.0 V
UL markNo
Width with cover [mm]515 mm
Width without cover [mm]510 mm

General specifications

Characteristic
Value
Gross weight35 Kilogram
Net weight34 Kilogram
Volume102.102 Liter
Characteristic
Value
EAN/UPC5715628120133
Proposition 65Cancer and Reproductive Harm