
Termix VVX-B, Type 1-1, Heating controller name: RAVK, DHW controller name: AVTB
144H0017
Product Type: Termix VVX-B, Type 1-1, 16 bar, 120 °C, RAVK, VMT, RAVK, AVTB
144H0017
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating & Instantaneous DHW |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection direction primary | Bottom |
| Connection direction secondary | Bottom |
| Contains batteries | No |
| Cover material | White-lacquered steel sheet |
| Cover option | Extra |
| DCW static pressure [bar] [Min] | 1.0 bar |
| Depth with cover [mm] | 430 mm |
| Depth without cover [mm] | 360 mm |
| Description | District heating substation for indirect heating and instantaneous domestic hot water |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | Internal thread |
| DH pipe size | Ø18 |
| DHW circulation | Without |
| DHW connection size | 3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Thermostatic |
| DHW control valve kvs value [m3/h] | 1.90 m³/h |
| DHW controller name | AVTB |
| DHW HEX type | T24-1 16 G3/4" P |
| DHW pipe size | Ø18 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| HE connection size | 3/4" |
| HE connection type | G int. Thread |
| HE pipe size | Ø18 |
| Heating Actuator | RAVK |
| Heating control type | Thermostatic + delta p controller |
| Heating Control valve | VMT |
| Heating controller name | RAVK |
| Heating HEX type | T24-1 16 G3/4"*20 H |
| Height with cover [mm] | 810 mm |
| Height without cover [mm] | 810 mm |
| HEX DHW brazed/gasketed material | Brazed copper |
| HEX heating brazed/gasketed material | Brazed copper |
| In scope of WEEE | No |
| Material Description | Termix VVX-B-1-1 Retur/AVTB/RAVK/Alpha2L |
| Pressure nominal primary [bar] | 16 bar |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Termix VVX-B |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 0e055759-ee1a-48a1-9dfe-411f125445da |
| SCIP dossier product name | Termix VVX-B-1-1 Retur/AVTB/RAVK/Alpha2L |
| Station size type | Type 1-1 |
| Supply temperature construction [˚C] | 120 °C |
| Supply voltage [V] | 230.0 V |
| UL mark | No |
| Width with cover [mm] | 540 mm |
| Width without cover [mm] | 530 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 35 Kilogram |
| Net weight | 34 Kilogram |
| Volume | 153.09 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706560900761 |
| Proposition 65 | Cancer and Reproductive Harm |