Danfoss logo
144H2040_51 Termix Compact 28 VVX-FI 1-1

Termix Compact 28 VVX-FI, Type 2-3, Heating controller name: ECL 310, DHW controller name: ECL 310

144H3267

Product Type: Termix Compact 28 VVX-FI, Type 2-3, 16 bar, 120 °C, ECL 310, AVQM, AMV 20, AVQM, AMV 30

Product specifications

Characteristic
Value
Application typeIndirect Heating & Instantaneous DHW
ApprovalCE
CE markYes
China RoHS complianceOut of scope
Circulation connection size3/4"
Circulation connection typeInternal thread
Circulation pipe sizeØ18
Connection direction primaryBottom + option for top conn
Connection direction secondaryBottom + option for top conn
Contains batteriesNo
Cover optionWithout
Depth without cover [mm]400 mm
DescriptionSubstations - Indirect Heating + DHW
DG Indicator ProfileNot relevant for dangerous goods
DH connection sizeG1"
DH connection typeG int. Thread
DH pipe sizeØ28
DHW ActuatorAMV 30
DHW circulationYes
DHW connection size1"
DHW connection typeInternal thread
DHW Control typeElectronic
DHW Control valveAVQM
DHW control valve kvs value [m3/h]4.00 m³/h
DHW controller nameECL 310
DHW HEX typeT137H-1 26 G1"*20 H StS
DHW pipe sizeØ28
Characteristic
Value
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
HE connection size1"
HE connection typeG int. Thread
HE pipe sizeØ28
Heating ActuatorAMV 20
Heating control typeElectronic
Heating Control valveAVQM
Heating controller nameECL 310
Heating HEX typeT137H-1 60 G1"*20 H
Height without cover [mm]890 mm
HEX DHW brazed/gasketed materialBrazed copper
HEX heating brazed/gasketed materialBrazed copper
In scope of WEEENo
Material DescriptionCompact 28 VVX-FI 2-3 Latvia
Pressure nominal primary [bar]16 bar
Product groupSmall Stations
Product lineLight Duty Stations
Product TypeTermix Compact 28 VVX-FI
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.581f9594-d272-491d-8ad6-ea847f24357c
SCIP dossier product nameCompact 28 VVX-FI 2-3 Latvia
Station size typeType 2-3
Supply temperature construction [˚C]120 °C
Supply voltage [V]230.0 V
UL markNo
Width without cover [mm]1460 mm

General specifications

Characteristic
Value
Gross weight105 Kilogram
Net weight104 Kilogram
Volume0.52 Cubic meter
Characteristic
Value
EAN/UPC5706562120600
Proposition 65Cancer and Reproductive Harm