
Warranty & Service
145H0358
Distribution unit Type SG, 8 connections with flow meter
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Warranty & Service
145H0358
Product specifications
Characteristic | Value |
|---|---|
| Application type | Distribution units |
| Contains batteries | No |
| Description | Distribution unit Type SG, 8 connections with flow meter |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | DISTRIBUTION UNIT SG-FN, 8 CONNECTIONS |
| Number of connections | 2 |
| Number of floor heating manifold connections | 8 |
Characteristic | Value |
|---|---|
| Pressure nominal primary [bar] | 10 bar |
| Product group | Distribution units |
| Product line | Subsystems |
| Product Type | Warranty & Service |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Supply temperature construction [˚C] | 95 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.907 Kilogram |
| Net weight | 7.5 Kilogram |
| Volume | 103.2 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428525305 |
| Proposition 65 | Cancer and Reproductive Harm |