
Diaphragms, FKM, Termo oil, 32 cm²
003G1500
Diaphragm Size 32 FKM for oil, AF
003G1500
Product specifications
Characteristic | Value |
|---|---|
| Actuator size [cm²] | 32 cm² |
| Contains batteries | No |
| Description | Diaphragm Size 32 FKM for oil, AF |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material | FKM |
| Material Description | Diaphragm Size 32 FKM for oil, AF |
Characteristic | Value |
|---|---|
| Permissible media | Termo oil |
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Diaphragms |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.158 Kilogram |
| Net weight | 0.158 Kilogram |
| Volume | 4.045 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421818367 |
| Proposition 65 | Cancer and Reproductive Harm |