Danfoss logo
90 degree press fitting

FH Pipes, Fittings, 90 degree press fitting, Connection size: 16 mm, Connection diameter side 1 [mm]: 16, Connection diameter side 2 [mm]: 16

088X1006

90 degree press fitting 16 x 16 mm

Product specifications

Characteristic
Value
China RoHS complianceYes
China RoHS exemption clauseNo
Connection diameter side 1 [mm]16.0 mm
Connection diameter side 2 [mm]16.0 mm
Connection diameter side 3 [mm]0.0 mm
Connection size16 mm
Connection types90 degree press fitting
Contains batteriesNo
Description90 degree press fitting 16 x 16 mm
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
Characteristic
Value
EU RoHS exemption clauseNo
Flow temperature [°C] [Max]95 °C
MaterialBrass / Stainless Steel
Material Description90 degree press fitting 16 x 16
Product groupFH Pipes
Product lineFloor Heating Hydronics
Product TypeFittings
REACH Candidate List substancesNo
Working pressure [bar] [Max]10 bar
Working Temperature [°C] [Max]75.0 °C

General specifications

Characteristic
Value
Gross weight45 Gram
Net weight45 Gram
Characteristic
Value
EAN/UPC5702425143861
Proposition 65No Reproductive Toxins or Carcinogens