
SSM manifold bundle, Stainless steel, Number of heating manifold connections [loops] [Max]: 12, 6 bar
088U0662
SSM Bundle 12+12
088U0662
Product specifications
Characteristic | Value |
|---|---|
| Bleed valve | Manual |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection diameter side 1 [mm] | 16.0 mm |
| Connection size | 3/4" |
| Connection types | Compression fitting |
| Contains batteries | No |
| Description | SSM Bundle 12+12 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 0.600 bar |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow temperature [°C] [Max] | 60 °C |
Characteristic | Value |
|---|---|
| Flowmeter | Yes |
| Material | Stainless steel |
| Material Description | SSM Bundle 12+12 |
| Number of heating manifold connections [loops] [Max] | 12 |
| Presetting | yes |
| Product group | Prepack |
| Product line | Floor Heating Hydronics |
| Product Type | SSM manifold bundle |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Test pressure [bar] | 10 bar |
| Valve connection | Danfoss RA |
| Working pressure [bar] [Max] | 6 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.672 Kilogram |
| Net weight | 8.533 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 23.103 Liter |
| EAN/UPC | 5715162278703 |