
VFH2-LG, DN 150, Manual butterfly valve, Worm Gear, PN 16
003Z5408
VFH2 -LG DN 150, Butterfly valve, Manual - Worm Gear, PN16
003Z5408
Product specifications
Characteristic | Value |
|---|---|
| Application | Heating and cooling |
| China RoHS compliance | Out of scope |
| Connection types | Lug |
| Contains batteries | No |
| Description | VFH2 -LG DN 150, Butterfly valve, Manual - Worm Gear, PN16 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 16.000 bar |
| EU RoHS compliance | Out of scope |
| Kvs values [m³/h] | 1348.00 m³/h |
| Leakage rate [% Kvs] | Leakage rate A |
| Material Description | VFH2-LG DN150 lug worm gear |
| Media temperature [°C] [Max] | 95 °C |
| Media temperature [°C] [Min] | -10 °C |
Characteristic | Value |
|---|---|
| Medium alternative | Glycolic water up to 50% |
| Operating torque [Nm] | 100 N-m |
| Operation type | Worm Gear |
| Position indicator | Yes |
| Pressure class | PN 16 |
| Product group | Butterfly valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | VFH2-LG |
| Rotation angle [°] | 90 ° |
| Valve body material | Ductile iron (DIN GGG40) |
| Valve disc material | Stainless steel |
| Valve size | DN 150 |
| Valve type | Manual butterfly valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 14.24 Kilogram |
| Net weight | 14.24 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 25.7 Liter |
| EAN/UPC | 5715162466612 |