
VFH2-WG, DN 350, Manual butterfly valve, Worm Gear, PN 16
003Z2412
VFH2 -WG DN 350, Butterfly valve, Manual - Worn Gear, PN16
003Z2412
Product specifications
Characteristic | Value |
|---|---|
| Application | Heating and cooling |
| China RoHS compliance | Out of scope |
| Connection types | Wafer |
| Contains batteries | No |
| Description | VFH2 -WG DN 350, Butterfly valve, Manual - Worn Gear, PN16 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 16.000 bar |
| EU RoHS compliance | Out of scope |
| Kvs values [m³/h] | 10212.00 m³/h |
| Leakage rate [% Kvs] | Leakage rate A |
| Material Description | DN350 Worm gear manual, PN16, 16Bar |
| Media temperature [°C] [Max] | 95 °C |
| Media temperature [°C] [Min] | -10 °C |
| Medium alternative | Glycolic water up to 50% |
| Operating torque [Nm] | 600 N-m |
Characteristic | Value |
|---|---|
| Operation type | Worm Gear |
| Position indicator | Yes |
| Pressure class | PN 16 |
| Product group | Butterfly valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | VFH2-WG |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Rotation angle [°] | 90 ° |
| SCIP dossier no. | f0e7124b-601c-40c5-8d30-1a4a024dae92 |
| SCIP dossier product name | VHF2 manual valves Wafer type Worm Gear DN350-600 |
| Valve body material | Ductile iron (DIN GGG40) |
| Valve disc material | Nylon coated |
| Valve size | DN 350 |
| Valve type | Manual butterfly valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 45.19 Kilogram |
| Net weight | 45.19 Kilogram |
| Volume | 231.168 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104522098 |
| Proposition 65 | Cancer and Reproductive Harm |