Humidity sensor with 600mm lead
089F2131
Humidity sensor with 600mm lead
089F2131
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Humidity sensor with 600mm lead |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Humidity sensor with 600mm lead |
Characteristic | Value |
|---|---|
| Product group | Ventilation Accessories and Spare Parts |
| Product line | Subsystems |
| Product Type | Spare Parts for Danfoss Air Units |
| Usage | V1.60, V1.60-R |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.2 Kilogram |
| Net weight | 0.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.055 Liter |
| EAN/UPC | 5702425239120 |