Danfoss logo
Brazed double wall plate heat exchanger type XBDW22H-1-16

Micro Plate heat exchanger, XBDW22H-1, Number of plates: 26

004H4392

16 bar, Brazing material: Copper

Product specifications

Characteristic
Value
ApprovalKIWAPEDSVGWWRAS
Brazing materialCopper
China RoHS complianceYes
Connection length 1 [mm]18 mm
Connection length 2 [mm]18 mm
Connection length side 1 [mm]18 mm
Connection length side 2 [mm]18 mm
Connection size 13/4
Connection size 23/4
Connection standardDIN ISO 228/1
Connection type 1G
Connection type 2G
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fluid Group2
Horizontal center porthole[mm]72 mm
In scope of WEEENo
Material DescriptionXBDW22H-1-26_8Cu_16_S68_2G3/4_DW-A_IP36
Material Description (Short TeXBDW22H-1-26_8Cu_16_S68_2G3/4_
Max working pressure 1 [bar]16 bar
Max working pressure 2 [bar]16 bar
Characteristic
Value
Number Of Passes1
Number of plates26
Packing formatIndustrial pack
PED categoryArt. 4, par. 3
Plate material no.1.4571
Plate material no.1.4571
Plate patternH
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeXBDW22H-1
Quantity per packing format36 pc
REACH Candidate List substancesNo
Temperature range [°C] [max]180 °C
Temperature range [°C] [min]-10 °C
Total height without feet [mm]376 mm
Total width [mm]119 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only
Vertical center porthole 1[mm]329 mm
Vertical center porthole 2[mm]329 mm
Vertical center porthole side 1 [mm]329.0 mm
Volume per channel 1 [l]0.032 L
Volume per channel 2 [l]0.032 L

General specifications

Characteristic
Value
Gross weight6.54 Kilogram
Net weight5.5 Kilogram
Characteristic
Value
Volume3.7 Liter
Proposition 65Cancer and Reproductive Harm