Danfoss logo
Brazed plate heat exchanger type XB52M-1-50

Micro Plate heat exchanger, XB52M-1, Number of plates: 40

079H9656

25 bar, Brazing material: Copper

Product specifications

Characteristic
Value
ApprovalPED
Brazing materialCopper
China RoHS complianceYes
Connection length 1 [mm]50 mm
Connection length 2 [mm]50 mm
Connection length side 1 [mm]50 mm
Connection length side 2 [mm]50 mm
Connection size 12
Connection size 22
Connection standardDIN ISO 228/1
Connection type 1G
Connection type 2G
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fluid Group1
Horizontal center porthole[mm]170 mm
In scope of WEEENo
Manufacturer's nameDanfoss
Material DescriptionXB52M-1-40_2Cu_25_S17_2G2
Material Description (Short TeXB52M-1-40_2Cu_25_S17_2G2
Max working pressure 1 [bar]25 bar
Max working pressure 2 [bar]25 bar
Characteristic
Value
Number Of Passes1
Number of plates40
Packing formatSingle pack
PED categoryI
Plate material no.1.4404
Plate material no.1.4404
Plate patternM
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeXB52M-1
Quantity per packing format1 pc
REACH Candidate List substancesNo
Temperature range [°C] [max]180 °C
Temperature range [°C] [min]-10 °C
Total height without feet [mm]466 mm
Total width [mm]256 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only
Vertical center porthole 1[mm]379 mm
Vertical center porthole 2[mm]379 mm
Vertical center porthole side 1 [mm]379.0 mm
Volume per channel 1 [l]0.163 L
Volume per channel 2 [l]0.163 L

General specifications

Characteristic
Value
Gross weight19.4 Kilogram
Net weight18.5 Kilogram
Volume37.617 Liter
Characteristic
Value
EAN/UPC5714279051254
Proposition 65Cancer and Reproductive Harm