Danfoss logo
Brazed heat exchanger type XB05M-1-16

Micro Plate heat exchanger, XB05X-1, Number of plates: 30

079G1257

25 bar, Brazing material: Copper

Product specifications

Characteristic
Value
ApprovalPED
Brazing materialCopper
China RoHS complianceYes
Connection length 1 [mm]20 mm
Connection length 2 [mm]20 mm
Connection length side 1 [mm]20 mm
Connection length side 2 [mm]20 mm
Connection size 13/4
Connection size 23/4
Connection standardISO 228/1
Connection type 1G
Connection type 2G
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fluid Group1
Horizontal center porthole[mm]42 mm
In scope of WEEENo
Material DescriptionXB05X-1-30_2Cu_25_S1_2G3/4_IP150
Material Description (Short TeXB05X-1-30_2Cu_25_S1_2G3/4_IP1
Max working pressure 1 [bar]25 bar
Max working pressure 2 [bar]25 bar
Characteristic
Value
Number Of Passes1
Number of plates30
Packing formatIndustrial pack
PED categoryI
Plate material no.1.4404
Plate material no.1.4404
Plate patternX
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeXB05X-1
Quantity per packing format150 pc
REACH Candidate List substancesNo
Temperature range [°C] [max]150 °C
Temperature range [°C] [min]-196 °C
Total height without feet [mm]312 mm
Total width [mm]76 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Vertical center porthole 1[mm]278 mm
Vertical center porthole 2[mm]278 mm
Vertical center porthole side 1 [mm]278.0 mm
Volume per channel 1 [l]0.037 L
Volume per channel 2 [l]0.026 L

General specifications

Characteristic
Value
Gross weight2.2 Kilogram
Net weight1.86 Kilogram
Characteristic
Value
Volume1.753 Liter
Proposition 65Cancer and Reproductive Harm