
Meter reading / meter system, SonoRepeat, Ethernet, Data storage: ≥2 GB, M-bus module
014U1633
Smart metering data concentrators and repeaters
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Meter reading/meter system
014U1633
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Configuration | Complete remote control via LAN or WAN (Internet) |
| Data communication interfaces | Ethernet |
| Data storage | ≥2 GB |
| Description | Smart metering data concentrators and repeaters |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| GSM | / |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Installation | DIN rail 3 units |
| Interface module slot 1 | M-bus module |
| Material Description | SonoRepeat111E-M-500/repeater/M-bus |
| Power supply | No, has to be added from accessories |
| Product group | Meter reading / meter system |
| Product line | District Energy Controls |
| Product Type | SonoRepeat |
| REACH Candidate List substances | No |
| Reading ability [m] | 500 m |
| Type of AMR | Smart metering data concentrator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.207 Kilogram |
| Net weight | 0.2 Kilogram |
| Volume | 2.041 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428996372 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |